Compact 120 W Power Adapters for Medical and Dental Applications

12/15/2020


Compact 120 W Power Adapters for Medical and Dental Applications

CUI Inc today announced the addition of two 120 watt ac-dc external power supply series, expanding its existing 60601 certified medical power supply family. The new series footprint is 35% smaller than its non-medical counterpart, providing a lighter and less cumbersome adapter that can power a wide range of medical and dental devices.

The SDM120-U is available with a C14 inlet and the SDM120-UD comes with a C8 inlet. Both series meet the current average efficiency and no-load power specifications mandated by the US Department of Energy (DoE) under the Level VI standard, as well as the European Union's (EU) Ecodesign 2019/1782 and CoC Tier 2 directives for external power supplies.

These compact adapters are certified to the medical 60601-1 edition 3.1 safety standards for MOPP applications and 4th edition EMC requirements, making them suitable for medical, dental, and home healthcare applications.

Features and Benefits

  • Up to 130 W of continuous power
  • No-load power consumption less than 0.21 watts
  • Universal input voltage range
  • Level VI, EU 2019/1782, and CoC Tier 2 compliant
  • Medical 60601-1 edition 3.1 certified
  • UL/cUL, TUV, CE, and FCC safety approvals
  • Compact footprint
  • Customizable

  • Summary
  • Availability: Stock to 12 weeks
  • Possible uses: Medical, dental, home healthcare
  • Distribution availability: Digi-Key, Mouser, Arrow
  • Cost: Starting at $51.66 for a single unit through distribution. Please contact CUI for OEM & volume pricing or modified & custom designs.

Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink