NON-ISOLATEDDC-DC转换器

CUI的0.5A至20A非隔离式DC-DC转换器产品线包括各种非隔离式负载点(POL)转换器和DC开关式稳压器,最大限度地提高POL的能效。我们的0.5A至2A DC开关式稳压器系列能效高达97%,构建高度紧凑且高效的解决方案,可作为线性LM78XX和LM79XX稳压器的替代解决方案。我们的5A至20A非隔离式POL DC-DC转换器能效高达94%,并且提供SIP和SMT封装。我们的所有非隔离式DC-DC转换器具有稳压输出和遥控开/关控制选项,并且输出会依据型号稍作调节。

 
}
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink