The PRC40 Series is a single/dual regulated 40 W dc-dc converter designed to meet the needs of commercial, telecom, and other industrial applications. All models meet EN 62368 standards and offer a host of features, including remote on/off control, output voltage trim, as well as a robust operating temperature range.
型号 | 输入电压 (Vdc) | 功率 (W) | 输出电压 (Vdc) | 输出电流 (A) | 安全标准 |
---|---|---|---|---|---|
PRC40-24-S3 | 9~36 | 33 | 3.3 | 10 | CE, UKCA |
PRC40-24-S5 | 9~36 | 40 | 5 | 8 | CE, UKCA |
PRC40-24-S12 | 9~36 | 40 | 12 | 3.333 | CE, UKCA |
PRC40-24-S15 | 9~36 | 40 | 15 | 2.666 | CE, UKCA |
PRC40-24-D12 | 9~36 | 40 | 12/ -12 | 1.666/ -1.666 | CE, UKCA |
PRC40-24-D15 | 9~36 | 40 | 15/ -15 | 1.333/ -1.333 | CE, UKCA |
PRC40-24-D24 | 9~36 | 40 | 24/ -24 | 0.833/ -0.833 | CE, UKCA |
PRC40-48-S3 | 18~75 | 33 | 3.3 | 10 | CE, UKCA |
PRC40-48-S5 | 18~75 | 40 | 5 | 8 | CE, UKCA |
PRC40-48-S12 | 18~75 | 40 | 12 | 3.333 | CE, UKCA |
PRC40-48-S15 | 18~75 | 40 | 15 | 2.666 | CE, UKCA |
PRC40-48-D12 | 18~75 | 40 | 12/ -12 | 1.666/ -1.666 | CE, UKCA |
PRC40-48-D15 | 18~75 | 40 | 15/ -15 | 1.333/ -1.333 | CE, UKCA |
PRC40-48-D24 | 18~75 | 40 | 24/ -24 | 0.833/ -0.833 | CE, UKCA |