Efficient and Compact Medical Power Supplies for Space Constrained Applications

08/10/2021


Efficient and Compact Medical Power Supplies for Space Constrained Applications

CUI, a Bel group company, has announced the addition of twelve new models to its VMS-C and VMS-C-CNF range of internal medical ac-dc power supplies. Considerably extending the offering, these new, higher power models are chassis mount units available in open frame or metal case variations that are perfect for use in medical and home healthcare applications, such as ultrasound machines and medical beds.

Featuring a universal input voltage up to 264 Vac, and output voltages of 12, 15, 24, 27, 36, and 48 V, these power supplies can also be adjusted using an onboard trim pot. Offering safety and durability, the units can operate in a wide operating temperature range of -40 to +70° C (+85° C for the 100/120 W products). All units feature a 5,000 m altitude operational ability, and active power factor correction is included to maximize power quality. Additionally, a low standby power consumption figure of 0.5 W is attained.

In line with previous VMS-C and VMS-C-CNF units, the new models are additionally compact for use in small spaces.

The VMS-C and VMS-C-CNF range are Medical/Household certified to 60601, 61558, and 60335 safety standards, suitable for safety class I or class II installations, and particularly apt for their use in medical applications, especially where a low leakage current of less than 0.1 mA is specified.


Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink