Open Frame Power Supplies Ranging from 30~85 W are Efficient and Economical

2014年5月13日


Open Frame Power Supplies Ranging from 30~85 W are Efficient and Economical

CUI Inc today launched four new series of compact, open frame ac-dc power supplies, which range from 30 W to 85 W – The VOF Series.

The single-output supplies advance the company’s existing offering, delivering higher efficiencies, improved no-load performances, and a boost in power versus the previous generation.

The power supplies can accommodate a wide universal input voltage of 90~277 Vac at 47-63 Hz input, offering global compatibility for OEM manufacturers.It has been created to provide an industry leading combination of efficiency and competitive pricing, making the series ideally suited for use in ITE, industrial, and consumer electronics applications.

Available in 30, 50, 70, and 85 W versions, the power supplies offer output voltage options of 5, 12, 15, 18, 24, 28 and 48 Vdc depending on the series.All models include output voltage adjustability of +/-5% via an onboard potentiometer.

The VOF-30, VOF-50, and VOF-70 models are rated for operation at 100% load from -20°C to 50°C, derating to 50% load at 60°C.The VOF-85 operates at 100% load from -20°C to 40°C, also derating to 50% load at 60°C.

The new, compact open frame units measure just 101.6 x 50.75 x 33.6 mm (4.00 x 2.00 x 1.32 in), with the 30 W series shrinking this further to 90 x 50.8 x 21.1 mm (3.54 x 2.00 x 0.83 in).

Reaching efficiencies of up to 90% and no-load power consumption as low as 0.18 W, the VOF Series also carries UL/cUL and TUV 60950-1 safety certifications and are qualified for the CE mark, EN 55022 Class B, and FCC Class B EMI standards.Protections for over voltage, over current and short circuit are included as well as primary to secondary isolation voltage of 3 K Vac.

The new VOF series is available through distribution with prices starting at $18.43 per unit at 100 pieces.请联络CUI了解OEM定价。


总览
供货期:8-10周
Possible applications:ITE, telecommunication, industrial applications
主要特性:Compact, efficient, economical
成本:Prices starting at $18.43 for 100 pieces through distribution

View details for the VOF-30 
View details for the VOF-50
View details for the VOF-70 
View details for the VOF-85 
 





 
Powered By OneLink