CUI的桌面版外部AC-DC电源系列扩展至符合VI级效率标准

2015年4月21日


CUI的桌面版外部AC-DC电源系列扩展至符合VI级效率标准

CUI Inc today announced the enhancement of its 90 W and 120 W desktop ac-dc power supply series to meet the new Level VI efficiency standards.The SDI90-U and SDI120-U series meet the more stringent average efficiency and no load power requirements set to go into effect in February 2016.The US Department of Energy (DOE) Level VI standards aim to significantly lower the amount of power consumed when the end application is not in use or is no longer connected to the system.

The external power supplies also features a wide universal input voltage range of 90~264 Vac and are available in single output voltages of 12, 15, 16, 18, 19, 24, and 48 Vdc depending on the series.The adapters offer UL/cUL, GS and PSE safety approvals and meet the radiated and conducted emission requirements for FCC Part 15B Class B. Additional features include power factor correction as well as over voltage and short circuit protections.

The new SDI90-U and SDI120-U series are available with prices starting at $30.24 per unit at 1,000 pieces, please contact CUI.For more information on the DOE’s upcoming Level VI regulations, click here.

总览
产品名称:SDI90-U, SDI120-U
供货期:存货达16周
可能的用户:消费类、工业、ITE 设备制造商
主要特性:VI级能效
成本:$30.24 per unit at 1,000 pieces

媒体图片
网络|打印




 
Powered By OneLink