DIN导轨AC-DC电源

UI的DIN导轨式AC-DC电源系列专门针对机器自动化和过程控制技术应用,功率范围为3到240W。该型号具有高达93%的高效率,通用输入电压范围,并且输出电压为3.3到48Vdc。其他特性包括有源功率因数校正、远程开/关控制、输出微调和各种防护措施,具体取决于型号。得益于紧凑密闭的封装,我们的DIN导轨安装式电源采用易于在控制柜中进行安装的设计,为工业环境下的使用提供可靠的解决方案。

滤波器




全部重置

共计 18 个搜索结果

 
}
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink