Waterproof Speakers

IPX5, IPX7, IP66, IP67, and IPX8 Rated Models
IP Rated Speakers Protect from Dust and Moisture

IP Rated Speakers Protect from Dust and Moisture

CUI Devices' waterproof speakers feature Ingress Protection (IP) ratings of IPX5, IPX7, IP66, IP67, and IPX8 with profiles as low as 2 mm and packages as small as 12 x 6 mm. The IP rated speakers offer nominal inputs from 0.02 to 3 W, sound pressure levels (SPLs) ranging from 81 to 117 dB, and resonance frequencies from 180 to 1700 Hz. Available in spring contact, solder pad, and wire lead mounting options as well as enclosed package types for easier design integration, these waterproof speakers are ideal for a variety of applications that may be subject to moisture and environmental contaminants.

Highlights


  • IPX5, IPX7, IP66, IP67, and IPX8 ratings
  • Profiles as low as 2 mm
  • 81 to 117 dB SPLs
  • 180 to 1700 Hz resonance frequencies
  • 0.02 to 3 W nominal inputs
Filters | Reset All
Resonance Freq. (Hz)
dropdn-arrow
180
280
480
550
600
680
700
750
800
850
900
950
1000
1050
1100
1200
1280
1300
1350
1400
1600
1700
Reset
S.P. Level (dB)
dropdn-arrow
81
83
85
89
90
91
92
92.5
93
95
96
97
100
101
102
103
106
107
108
109
117
Reset
Nominal Input (W)
dropdn-arrow
0.02
0.7
0.8
1
1.2
1.5
2
2.5
3
Reset
Cone Type
dropdn-arrow
Aluminum and PU
Mylar
PEEK
PEI
PEN
PET
PU and PEI
Reset
IP Rating
dropdn-arrow
IP66
IP67
IPX5
IPX7
IPX8
Reset
Results 99
Show