IP Rated Power Jack Connectors

WATERPROOF DC POWER JACKS
IP67级型号

资源

IP Rated Power Jack Connectors

Carrying Ingress Protection (IP) ratings of IP67, CUI's waterproof dc power jack connectors feature through hole mounting styles and horizontal orientations. Ideal for dealing with moisture and contaminants in harsh environments, these dc power connectors offer 1.3, 2.0, and 2.5 mm center pin diameters with 3.5 and 5 A current ratings. All models are shielded and reflow solder compatible, while further featuring 24 Vdc voltage ratings and 2 conductors.

亮点

  1. IP67级
  2. Through hole mounting styles
  3. 1.3, 2.0 & 2.5 mm center pin diameters
  4. 屏蔽
  5. 支持回流焊

索取
样品

产品表

系列

 
Powered By OneLink