Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
SF400-101005 | Thermal Pad, Silicone Elastomer, 10 x 10 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-151505 | Thermal Pad, Silicone Elastomer, 15 x 15 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-153005 | Thermal Pad, Silicone Elastomer, 15 x 30 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-202005 | Thermal Pad, Silicone Elastomer, 20 x 20 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-204005 | Thermal Pad, Silicone Elastomer, 20 x 40 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-265005 | Thermal Pad, Silicone Elastomer, 26.25 x 50 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-707005 | Thermal Pad, Silicone Elastomer, 70 x 70 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-301205 | Thermal Pad, Silicone Elastomer, 30 x 12 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-303005 | Thermal Pad, Silicone Elastomer, 30 x 30 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-313005 | Thermal Pad, Silicone Elastomer, 31.25 x 30 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-404005 | Thermal Pad, Silicone Elastomer, 40 x 40 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-414505 | Thermal Pad, Silicone Elastomer, 41.25 x 45 x 0.5 mm, 2.5 W/m*K Thermal Conductivity | |||
SF400-505005 | Thermal Pad, Silicone Elastomer, 50 x 50 x 0.5 mm, 2.5 W/m*K Thermal Conductivity |