CFM-80 Series

80 mm x 80 mm Dc Axial Fan, Ball Bearing

Model Number Description Datasheet Stock Check
12 V, 0.16 A, 80 x 80 x 10.6 mm, Dc Fan
12 V, 0.16 A, 80 x 80 x 10.6 mm, Dc Fan, Rotation Detector Signal
24 V, 0.16 A, 80 x 80 x 25.4 mm, Dc Fan, Tachometer Signal, PWM Control Signal
24 V, 0.16 A, 80 x 80 x 25.4 mm, Dc Fan, Rotation Detector Signal
24 V, 0.16 A, 80 x 80 x 25.4 mm, Dc Fan, Tachometer Signal
12 V, 0.33 A, 80 x 80 x 25.4 mm, Dc Fan, Tachometer Signal, PWM Control Signal
24 V, 0.16 A, 80 x 80 x 25.4 mm, Dc Fan
12 V, 0.33 A, 80 x 80 x 25.4 mm, Dc Fan, Rotation Detector Signal
12 V, 0.33 A, 80 x 80 x 25.4 mm, Dc Fan, Tachometer Signal
12 V, 0.18 A, 80 x 80 x 15.4 mm, Dc Fan, Tachometer Signal, PWM Control Signal
12 V, 0.33 A, 80 x 80 x 25.4 mm, Dc Fan
12 V, 0.18 A, 80 x 80 x 15.4 mm, Dc Fan, Rotation Detector Signal
12 V, 0.18 A, 80 x 80 x 15.4 mm, Dc Fan, Tachometer Signal
12 V, 0.16 A, 80 x 80 x 10.6 mm, Dc Fan, Tachometer Signal, PWM Control Signal
12 V, 0.18 A, 80 x 80 x 15.4 mm, Dc Fan
12 V, 0.16 A, 80 x 80 x 10.6 mm, Dc Fan, Tachometer Signal