Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
CS03150B | 15 mm, ±15 Vcc, Bipolar, Through Hole, ±3 Rated Current, -9~9 Linearity Range, Open Loop Current Sensor | |||
CS05150B | 15 mm, ±15 Vcc, Bipolar, Through Hole, ±5 Rated Current, -15~15 Linearity Range, Open Loop Current Sensor | |||
CS20150B | 15 mm, ±15 Vcc, Bipolar, Through Hole, ±20 Rated Current, -60~60 Linearity Range, Open Loop Current Sensor | |||
CS10150B | 15 mm, ±15 Vcc, Bipolar, Through Hole, ±10 Rated Current, -30~30 Linearity Range, Open Loop Current Sensor | |||
CS15150B | 15 mm, ±15 Vcc, Bipolar, Through Hole, ±15 Rated Current, -45~45 Linearity Range, Open Loop Current Sensor |