Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
CS0305U | 15 mm, 5 Vcc, Bipolar, Through Hole, 3 Rated Current, 0~6 Linearity Range, Open Loop Current Sensor | |||
CS0505U | 15 mm, 5 Vcc, Bipolar, Through Hole, 5 Rated Current, 0~10 Linearity Range, Open Loop Current Sensor | |||
CS1005U | 15 mm, 5 Vcc, Bipolar, Through Hole, 10 Rated Current, 0~20 Linearity Range, Open Loop Current Sensor | |||
CS1505U | 15 mm, 5 Vcc, Bipolar, Through Hole, 15 Rated Current, 0~30 Linearity Range, Open Loop Current Sensor | |||
CS2005U | 15 mm, 5 Vcc, Bipolar, Through Hole, 20 Rated Current, 0~40 Linearity Range, Open Loop Current Sensor |