




SWI36-16-E
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- No-load power consumption < 0.1 W
Specifications
- Power (W): 36
- Output Voltage (VDC): 16
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): -20 ~ +40
- Blade Region: Europe
- Safety Standards: 62368
- Safety Approvals: CE
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...