



SMI24-24
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- No-load power consumption < 0.075 W
- Interchangeable Ac blades for global use
- Limited Power Source (LPS) rated
Specifications
- Power (W): 24
- Output Voltage (VDC): 24
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- Blade Region: Australia, China, Europe, No Blade, North America, United Kingdom
- Safety Standards: 60950, 62368
- Safety Approvals: CCC, CE, FCC, PSE, RCM, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...