



SDM36-24-U
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- No-load power consumption < 0.1 W
- 60601-1-2 4th edition EMC collateral standard approvals
- Designed for 2 x MOPP applications
- LED indicator for power on
Specifications
- Power (W): 36
- Output Voltage (VDC): 24
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 3 Prong (C14)
- Input Cable Region: Europe, No Cable, North America
- Safety Standards: 60601
- Safety Approvals: CE, FCC, PSE, TUV, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...