



SDI18-5.9-U
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- No-load power consumption < 0.075 W
- Limited Power Source (LPS) rated
Specifications
- Power (W): 17.7
- Output Voltage (VDC): 5.9
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 3 Prong (C14)
- Input Cable Region: No Cable
- Safety Standards: 62368
- Safety Approvals: CE, FCC, PSE, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...