





SDI120G-48-U
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- Gallium nitride (GaN) Technology
- Compact design
Specifications
- Power (W): 120
- Output Voltage (VDC): 48
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): -20 ~ +40
- AC Inlet Type: 3 Prong (C14)
- Input Cable Region: Europe
- Safety Standards: 62368
- Safety Approvals: CE, FCC, PSE, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...