VSBU-120C-D Series
Features
- Industry standard 3” x 5” footprint
- 5 ~ 28 Vdc output options
- Active power factor correction (PFC)
Specifications
- Power (W): 120
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 5 ~ 28
- Operating Temperature Range (ºC): 0 ~ +50
- Cooling Type: Convection
- Safety Standards: 62368
- Safety Approvals: CE, UL/cUL
- RoHS Compliant: Yes
Searching...