


VMS-300A-CNF Series
Features
- Remote sense
- Remote on/off control
- Industry standard 3” x 5” footprint
- Power factor correction (PFC)
- 5 V auxiliary fan output
- 60601-1-2 4th edition EMC collateral standard approvals
- Designed for 2 x MOPP applications
Specifications
- Power (W): 300
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 12 ~ 48
- Operating Temperature Range (ºC): -40 ~ +60
- Cooling Type: Convection, Fan
- Safety Standards: 60601
- Safety Approvals: CE, TUV, UL/cUL
- RoHS Compliant: Yes
Searching...