

VMS-300-CFS Series
Features
- 700 W peak power within a 500 µS duty cycle
- Metal top cover w/ fan
- Power factor correction (PFC)
- Remote on/off control
- Output trim
- Power good signal
- 12 V auxiliary fan output
Specifications
- Power (W): 240 ~ 300
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 12 ~ 48
- Operating Temperature Range (ºC): 0 ~ +50
- Cooling Type: Fan
- Safety Standards: 60601
- Safety Approvals: CE, TUV, UL/cUL
- RoHS Compliant: Yes
Searching...