PSK-5D-T Series
PSK-5D-T Series
PSK-5D-T Series
Not Recommended for New Design (NRND)

PSK-5D-T Series

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the  parametric search to find available replacements.

Recommended Replacements

Features
  • Compact encapsulated assembly
  • Class B emissions
Specifications
  • Power (W): 5
  • Input Voltage Range (VAC): 85 ~ 305
  • Output Voltage (VDC): 3.3 ~ 24
  • Operating Temperature Range (ºC): -40 ~ +85
  • Cooling Type: Convection
  • Safety Standards: 60335, 61558, 62368
  • Safety Approvals: CE, UL/cUL
  • RoHS Compliant: Yes