UJ2-MIBH-4-SMT-TR-67

UJ2-MIBH-4-SMT-TR-67 with O-Ring
UJ2-MIBH-4-SMT-TR-6 Bottom View

UJ2-MIBH-4-SMT-TR-67

Micro B, USB 2.0, 480 Mbps, 30 Vac, 1.8 A, Right Angle, Surface Mount (SMT), Black Insulator, IP67, USB Receptacle

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Micro B
USB Standard USB 2.0
Data Transfer Speed 480 Mbps
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating 30
Input Type Vac
Current Rating (A) 1.8
Contact Plating Thickness 30 µin (min)
Color Insulator Black
IP Rating IP67

Other Resources

USB Cable Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories