




SWI36-B Series
Features
- No-load power consumption < 0.1 W
Specifications
- Power (W): 25 ~ 36
- Output Voltage (VDC): 5 ~ 48
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): -20 ~ +40
- Blade Region: United Kingdom
- Safety Standards: 62368
- Safety Approvals: CE, UKCA
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...