DIN Connectors

Offered in mini circular and standard circular formats, CUI Devices’ DIN connectors feature a range of different jack and plug configurations. Variations include horizontal and vertical orientations, several mounting styles, and contact options from 3 to 13. Many of our DIN connectors are available with shielding to reduce noise. All models carry a voltage rating of 100 Vac and current ratings of 1 or 2 A.

Filters | Reset All
DIN Standard
dropdn-arrow
Mini
Standard
Reset
Connector Type
dropdn-arrow
Jack
Plug
Reset
Mounting Style
dropdn-arrow
Cable
Panel Mount
Through Hole
Reset
Number of Contacts
dropdn-arrow
Min
Max
GO
3
4
5
6
7
8
9
13
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Shielding
dropdn-arrow
No
Yes
Reset
Results 73
Show
Model Number DIN Standard Mounting Style Number of Contacts Orientation Current Rating (A) Shielding
Mini Through Hole 7 Vertical 1 No
Standard Through Hole 8 Horizontal 1 No
Standard Through Hole 7 Horizontal 1 No
Standard Through Hole 6 Horizontal 1 No
Standard Through Hole 5 Horizontal 1 No
Standard Through Hole 4 Horizontal 1 No
Standard Cable 8 Horizontal 1 No
Standard Cable 7 Horizontal 1 No
Standard Cable 6 Horizontal 1 No
Standard Cable 5 Horizontal 1 No
Standard Cable 3 Horizontal 1 No
Standard Through Hole 8 Horizontal 1 Yes
Standard Through Hole 6 Horizontal 1 Yes
Standard Through Hole 5 Horizontal 1 Yes
Standard Through Hole 4 Horizontal 1 Yes
Standard Through Hole 13 Horizontal 1 No
Standard Panel Mount 8 Vertical 2 Yes
Standard Cable 8 Vertical 2 Yes
Standard Through Hole 8 Vertical 1 Yes
Standard Cable 8 Vertical 1 No
Standard Panel Mount 7 Vertical 2 Yes
Standard Panel Mount 7 Vertical 2 Yes
Standard Cable 7 Vertical 2 Yes
Standard Through Hole 7 Vertical 1 Yes
Standard Panel Mount 6 Vertical 2 Yes
Results 73
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.