


PVQ100W-D Series
Features
- 14:1 input range
- Single regulated output
- Industry standard quarter brick package
- Meets EN 50155 with external filter
- Remote on/off control
Specifications
- Power (W): 100
- Input Voltage Range (VDC): 12 ~ 160
- Output Voltage (VDC): 5 ~ 54
- Operating Temperature Range (ºC): -40 ~ +105
- Standard Footprint: 1/4 Brick
- Isolation (VDC): 4200
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE, UKCA, UL/cUL
- RoHS Compliant: Yes
Searching...