


PTP15 Series
Features
- 2:1 input range
- Single regulated output
- EN 55011 Class A without external components
- Industry standard 2" x 1" package
Specifications
- Power (W): 15
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 5 ~ 24
- Operating Temperature Range (ºC): -40 ~ +100
- Standard Footprint: 2" x 1"
- Isolation (VDC): 5600
- Isolated: Yes
- Safety Standards: 60601
- Safety Approvals: CE, UKCA
- RoHS Compliant: Yes
Searching...