


PRC40 Series
Features
- 4:1 input range
- Single/dual regulated outputs
- Remote on/off control
- Output Voltage Trim
Specifications
- Power (W): 33 ~ 40
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 24
- Operating Temperature Range (ºC): -40 ~ +105
- Standard Footprint: 2" x 1"
- Isolation (VDC): 1600
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE, UKCA
- RoHS Compliant: Yes
Searching...