PDS1-S Series
PDS1-S Series
PDS1-S Series
Not Recommended for New Design (NRND)

PDS1-S Series

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the  parametric search to find available replacements.

Recommended Replacements

Features
  • 1:1 input range
  • Single unregulated output
  • Industry standard 4 pin SIP package
  • Antistatic protection up to 8kV
  • Low no-load power consumption
Specifications
  • Power (W): 1
  • Input Voltage Range (VDC): 2.97 ~ 26.4
  • Output Voltage (VDC): 3.3 ~ 24
  • Standard Footprint: SIP4
  • Isolation (VDC): 1500
  • Isolated: Yes
  • Safety Approvals: UL/cUL
  • RoHS Compliant: Yes