


DEP1-M Series
Features
- Single/dual unregulated outputs
- Compact SMT package
- Continuous short circuit protection
- Tube or Tape/Reel packaging option
Specifications
- Power (W): 1
- Input Voltage Range (VDC): 2.97 ~ 26.4
- Output Voltage (VDC): 3.3 ~ 15
- Operating Temperature Range (ºC): -40 ~ +105
- Isolation (VDC): 3000
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: UL/cUL
- RoHS Compliant: Yes
Searching...