CMC-6027-42T

CMC-6027-42T Bottom View

CMC-6027-42T

6.0 mm, Omnidirectional, PCB Mount, 2.0 Vdc, Electret Condenser Microphone

Datasheet

Specifications

Type Description
Select
Output Type Analog
Directivity Omnidirectional
Port Location Top
Sensitivity (dB) -42
Sensitivity Tolerance (dB) ±3
Sensitivity Reduction (dB) -3
Operating Voltage (Vdc) 2
Signal : Noise Ratio (dBA) 57
Curr. Consumption (µA) 500
Output Impedance (KΩ) 2.2
Operating Freq. (Hz) 100 ~ 20000
Termination Solder Pads
Shape Round
Dimensions LxWxH (mm) 6 x 6 x 2.7
Dimensions LxWxH (in) 0.24 x 0.24 x 0.11

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Microphones Categories