CPI-4232-72FST
42.5 mm, 12 Vdc, 72 dB, Screw Terminal, Driving Circuit, Fast Pulse Piezo Audio Indicator Buzzer
Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Rated Voltage | 12 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 72 |
|
Mounting Style | Screw Terminals |
|
Curr. Consumption (mA) | 6 |
|
Rated Frequency (Hz) | 2800 |
|
Operating Temp Range (°C) | -30 ~ 85 |
|
Shape | Round |
|
Illumination | No |
|
Washable | No |
|
Dimensions LxWxH (in) | 1.67 x 1.67 x 1.28 |
|
Dimensions LxWxH (mm) | 42.5 x 42.5 x 32.5 |
|
All Buzzers Categories
Resources
Here to assist you at every stage of the design journey.