Home
/
All Products
/
Interconnect
/
Connectors
/
Dc Power Connectors
Dc Power Connectors and Barrel Connectors
CUI Devices’ dc power connectors and barrel connectors offer a wide range of jacks, power DIN, plugs, and receptacles perfectly suited to supply dc power to your application. Our dc power connectors feature current ratings up to 13 A, center pin diameters ranging from 0.5 mm to 5.5 mm, and compact package sizes with heights down to 3 mm and widths as small as 4.2 mm. Shielding, internal switches, and multiple mounting styles are available.
Types of Dc Power Connectors
Connector Type
Jack
Plug
Receptacle
Reset
Inner Diameter (mm)
Min
Max
GO
0.6
0.65
0.7
0.8
0.9
1
1.1
1.3
1.35
1.4
1.6
1.65
1.7
2
2.1
2.35
2.5
2.9
3
3.3
4
5
5.25
5.5
Reset
Outer Diameter (mm)
Min
Max
GO
2
2.35
2.6
2.8
3
3.1
3.2
3.35
3.5
3.6
3.7
3.8
3.9
4
4.2
4.3
4.4
4.5
4.75
5
5.1
5.15
5.5
5.7
5.8
5.9
6
6.2
6.3
6.4
6.5
6.6
7
7.3
7.4
7.5
Reset
Insertion Depth/Length (mm)
Min
Max
GO
5.8
5.9
6
6.05
6.1
6.4
6.5
6.6
6.7
7
7.2
7.3
7.5
7.6
7.7
7.8
8
8.1
8.2
8.23
8.3
8.35
8.4
8.5
8.7
8.85
8.9
8.95
9
9.1
9.15
9.2
9.25
9.3
9.45
9.5
9.6
9.7
9.8
10
10.7
11.1
11.5
11.6
12
12.1
12.8
13.2
14
14.6
15.8
16
17.5
20
Reset
Mounting Style
Cable - Modular
Cable - Overmold
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Current Rating (A)
Min
Max
GO
1
2
2.5
3
3.5
4
5
6
6.5
7
7.5
8
10
13
Reset
Orientation
Horizontal
Vertical
Reset
Voltage Rating (Vdc)
Min
Max
GO
16
18
20
24
30
36
Reset
Number of Conductors
2
3
4
Reset
Internal Switch(es)
0
1
Reset
Shielding
No
Yes
Reset
Length (mm)
Min
Max
GO
8.8
9
9.3
9.5
10.4
10.5
10.7
10.9
11
11.4
11.5
11.6
11.8
12
12.3
12.5
12.7
13
13.2
13.4
14
14.1
14.2
14.4
14.5
15.2
15.5
15.7
16
16.5
17
17.4
17.9
19.9
20
20.5
21
22
22.1
23
23.2
23.5
23.8
24.5
29
30.1
31.5
32
32.5
34
35.5
41
43.5
44
44.5
47.5
50
71.1
Reset
Width (mm)
Min
Max
GO
4.2
4.5
5
5.2
5.5
5.6
5.7
5.8
6
6.2
6.3
6.5
6.6
7.15
7.2
7.3
7.4
7.5
7.8
7.9
8
8.2
8.5
8.7
8.8
9
9.5
10
10.1
10.6
10.9
11
11.4
12.5
13
14
14.27
14.9
15.5
15.6
15.8
16
Reset
Height (mm)
Min
Max
GO
3
3.2
4.2
4.3
4.4
4.5
4.6
4.7
4.75
5
5.1
5.2
5.3
5.5
5.8
6
6.2
6.3
6.5
7
7.2
7.3
7.4
7.5
7.7
7.8
8
8.2
9
9.1
10
10.5
10.7
10.9
11
11.2
11.5
11.9
12.5
12.6
13
13.2
13.4
13.5
13.6
14
14.2
14.4
14.6
14.9
16.2
Reset
Locking Style
Threaded
Twist Lock
Reset
IP Rating
IP67
Reset
Featured Products
Resources
Here to assist you at every stage of the design journey.