Cost-Effective 6 W and 10 W Isolated Dc-Dc Converters with 4:1 Input Range

02/02/2021


Cost-Effective 6 W and 10 W Isolated Dc-Dc Converters with 4:1 Input Range

CUI Inc, a Bel Group, today announced the addition of two new EN 62368-1 certified, compact, regulated converter series to its compact isolated dc-dc converters line. The PQQ6W-S and the PQQ10W-S both offer cost-effective solutions for a wide range of applications, including IoT, consumer, industrial and telecom, and data communications.

The PQQ6W-S provides up to 6 W of continuous power with up to 87% efficiency and 1,600 Vdc isolation, whilst the PQQ10W-S offers up to 10 W isolated output with up to 88% efficiency and 1,500 Vdc isolation. Both units are supplied in space saving SIP packages and have an operating temperature between -40 °C ~ 85 °C.

New Series

  • PQQ6W-S: 6 W isolated dc-dc converter
  • PQQ10W-S: 10 W isolated dc-dc converter

Features and Benefits

  • Ultra-wide 4:1 input range
  • Short circuit and over-current protection
  • Output range of 3.3 ~ 24.0 Vdc
  • EN 62368-1 certified

The PQQ6W-S and PQQ10W-S are available immediately online through CUI’s distribution partners. Please contact CUI for OEM & volume pricing or modified & custom designs.

  • Summary
  • Availability: Stock to 6 weeks
  • Possible uses: IoT, consumer, industrial and telecoms, datacom
  • Distribution availability: Digi-Key, Mouser, Arrow
  • Cost: Starting at $9.13 for a single unit through distribution


Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink