板上安装AC‑DC电源

CUI的板上安装式AC-DC电源范围为2到150W,提供包封和开放框架封装两种形式。这些紧凑的PCB电源具有通用的输入电压范围以及3.3、5、9、12、15、24、36和48Vdc的输出电压。提供过流、过压、过热和短路保护,具体取决于型号以及安全认证。板上安装式AC-DC转换器的工作温度为-40至+85°C,非常适合各种消费者电子器件、家用电器、办公设备以及工业控制应用。

滤波器




全部重置

共计 34 个搜索结果

 
}
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink