SD-J Series

3~13 Positions, Modular Receptacle, Standard Circular DIN Connector

Model Number Description Datasheet Stock Check
13 Pin, Modular In-Line Receptacle
3 Pin, Modular In-Line Receptacle
8 Pin, Modular In-Line Receptacle, 270°
8 Pin, Modular In-Line Receptacle, 262°
7 Pin, Modular In-Line Receptacle
5 Pin, Modular In-Line Receptacle, 360°
6 Pin, Modular In-Line Receptacle
5 Pin, Modular In-Line Receptacle, 180°
5 Pin, Modular In-Line Receptacle, 240°
4 Pin, Modular In-Line Receptacle