CLS0301MA

CLS0301MA

30 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 89 (1 W / 0.5 m)
Max Input (W) 0.2
Nominal Input (W) 0.1
Impedance (Ohms) 8
Resonance Freq. (Hz) 550
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Dimensions LxWxH (mm) 30 x 30 x 3
Dimensions LxWxH (in) 1.18 x 1.18 x 0.12
Mounting Style Solder Pads

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories