PARAMETRIC SEARCH: MICROPHONES

PARAMETRIC SEARCH: MICROPHONES

Microphone Type
dropdn-arrow
Electret Condenser
MEMS
Reset
Output Type
dropdn-arrow
Analog
Digital PDM
Reset
Directivity
dropdn-arrow
Noise Cancelling
Omnidirectional
Unidirectional
Reset
Port Location
dropdn-arrow
Bottom
Top
Top & Bottom
Reset
Sensitivity (dB)
dropdn-arrow
-54
-47
-44
-42
-40
-40
-38
-37
-36
-32
-28
-26
-26
-25
-24
Reset
Sensitivity Tolerance (dB)
dropdn-arrow
±1
±2
±3
Reset
Curr. Consumption (µA)
dropdn-arrow
Min
Max
GO
0.5
80
150
160
175
400
500
540
600
650
670
680
750
860
1120
Reset
Operating Voltage (Vdc)
dropdn-arrow
1.3 ~ 3.6
1.5 ~ 3.6
1.6 ~ 3.6
1.65 ~ 3.6
Reset
Operating Freq. (Hz)
dropdn-arrow
20 ~ 10000
20 ~ 20000
50 ~ 10000
50 ~ 20000
70 ~ 20000
100 ~ 10000
100 ~ 12000
100 ~ 20000
Reset
Signal : Noise Ratio (dBA)
dropdn-arrow
Min
Max
GO
55
56
57
58
60
61
62
64
65
69
70
72
Reset
Termination
dropdn-arrow
Pin Type
Solder Pads
Surface Mount
Wire Leads
Wire Leads with Connector
Reset
Shape
dropdn-arrow
Rectangular
Round
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
2.75
3
3.5
3.76
4
4.6
4.72
5
6
7
9.4
9.7
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
1.85
2.24
2.65
2.95
3
3.76
4
4.6
5
6
7
9.4
9.7
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
0.9
0.95
0.98
1
1.1
1.2
1.25
1.3
1.5
1.8
2
2.2
2.7
2.9
3.3
3.6
4.5
5
5.2
6
6.5
Reset
IP Rating
dropdn-arrow
IP57
No IP Rating
IP65
IP67
IPX7
Reset
Model Number Directivity Sensitivity (dB) Sensitivity Tolerance (dB) Operating Voltage (Vdc) Operating Freq. (Hz) Signal : Noise Ratio (dBA) Termination Shape Dimensions LxWxH (mm)
Omnidirectional -37 ±3 2 100 ~ 10000 60 Pin Type Round 9.7 x 9.7 x 4.5
Omnidirectional -42 ±3 2 100 ~ 10000 60 Pin Type Round 7 x 7 x 6
Omnidirectional -42 ±3 2 100 ~ 10000 60 Pin Type Round 6 x 6 x 2.7
Omnidirectional -42 ±3 2 100 ~ 10000 60 Pin Type Round 4 x 4 x 1.5
Omnidirectional -42 ±3 2 100 ~ 10000 60 Pin Type Round 4 x 4 x 1.5
Unidirectional -47 ±3 2 100 ~ 20000 56 Pin Type Round 6 x 6 x 2.2
Omnidirectional -40 ±3 2 100 ~ 20000 58 Pin Type Round 4 x 4 x 1.5
Omnidirectional -40 ±3 2 100 ~ 20000 58 Pin Type Round 4 x 4 x 1.2
Omnidirectional -42 ±3 2 20 ~ 20000 58 Pin Type Round 6 x 6 x 2.2
Omnidirectional -38 ±3 2 100 ~ 20000 58 Pin Type Round 6 x 6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 20000 58 Pin Type Round 6 x 6 x 1.5
Omnidirectional -44 ±3 3 20 ~ 20000 60 Pin Type Round 9.7 x 9.7 x 4.5
Noise Cancelling -47 ±3 2 100 ~ 20000 56 Pin Type Round 6 x 6 x 2.7
Omnidirectional -44 ±3 2 100 ~ 20000 56 Pin Type Round 6 x 6 x 5
Omnidirectional -42 ±3 2 100 ~ 20000 56 Pin Type Round 6 x 6 x 5
Omnidirectional -42 ±3 2 100 ~ 20000 58 Pin Type Round 6 x 6 x 2.7
Omnidirectional -42 ±3 2 100 ~ 20000 58 Pin Type Round 6 x 6 x 2.2
Omnidirectional -44 ±3 4.5 20 ~ 20000 60 Pin Type Round 9.4 x 9.4 x 6.5
Omnidirectional -42 ±3 4.5 50 ~ 20000 60 Pin Type Round 9.7 x 9.7 x 6.5
Omnidirectional -44 ±2 3 20 ~ 20000 60 Pin Type Round 9.7 x 9.7 x 4.5