Ultra-Low Profile 100 W Baseplate-Cooled Ac-Dc Power Supply For ITE, Telecommunications and Industrial Applications

2013年10月22日


Ultra-Low Profile 100 W Baseplate-Cooled Ac-Dc Power Supply For ITE, Telecommunications and Industrial Applications

17 mm board mount package delivers precise voltage accuracy, 0.5 W no load consumption and 92% efficiency

CUI Inc has announced a 100 W baseplate-cooled, high performance ac-dc power supply series with an ultra-low profile (17 mm) in an encapsulated board mount package.

The addition of the VBM-100 series ac-dc power supply to the company’s power product group is intended to meet the specific needs of ITE, telecommunications and industrial applications were space limitations and / or noise restrictions limit the use of fans for cooling.

In addition to outputting up to 100 W, the compact ac-dc series comes with a choice of six tightly regulated output voltages (12, 15, 24, 28, 36 and 48 Vdc) and a voltage accuracy of ±1% at 25°C.Custom voltages are also available on request.

Measuring 4.5 x 2.4 x 0.6 in. (117 x 61 x 17 mm), the VBM-100 series provides a universal input range of 90~264 Vac and features active power factor correction meeting EN61000-3-2 Class D standards.

The encapsulated units offer a no load power consumption of less than 0.5 W and run at efficiencies of up to 92%.The VBM-100 ac-dc supply operates at temperatures between -20°~85°C and incorporates several protections, including over voltage, short circuit, and over temperature.

All models carry UL/cUL and TUV 60950-1 safety certifications for ITE, commercial and industrial equipment, and are compliant with the EN 55022 Class B standard without the need for external filtering.

The VBM-100 series is now available through distribution with prices starting at $172.80 for 100 pieces with OEM pricing available on request.

总览
供货期:8-10周
Possible applications:ITE, telecommunication, industrial applications
主要特性:Compact, baseplate cooling where forced air is not preferred
成本:Prices starting at $172.80 for 100pcs through distribution

View further details and download datasheet for the VBM-100 series





 
Powered By OneLink