CUI Introduces Next-Generation Low Power Isolated Dc-Dc Converters

04/09/2013


CUI Introduces Next-Generation Low Power Isolated Dc-Dc Converters

CUI Inc has introduced its second generation of low power, board mount dc-dc converters with improved efficiency, isolation, and thermal performance compared to existing products. The unregulated dc-dc modules are available in 1 W and 2 W configurations, featuring 1.5 kVdc isolation and anti-static protection up to 8 kVdc. The PDS and PES series are designed with an ultra-wide operating temperature range of -40~105°C, offering a rugged and reliable solution for converting and/or isolating dc rails within a range of industrial, telecom, security, and machine control applications.

The PDS and PES families are housed in compact, industry standard SIP, DIP, and SMT packages. Providing nominal inputs of 3.3, 5, 12, 15, and 24 Vdc and a range of single and dual output voltage configurations, the dc-dc converters are highly efficient, offering efficiencies as high as 89% in the 2 W models. To further enhance the series’ performance across the entire load curve, the modules have been designed to greatly reduce power draw under light and no load conditions. The new family of dc-dc converters also comes standard with continuous short circuit protection, providing an additional layer of protection for sensitive loads.

The PDS and PES series are available immediately with prices starting at $3.81 per unit for 500 pieces. Please contact CUI for OEM pricing.

Summary
Product Name: PDS series, PES series
Availability: Stock to 6 weeks
Target Markets: Industrial, telecom, security applications
Primary Features: Wide temperature range, high efficiency
Cost: Starting at $3.81 per unit for 500 pieces

View CUI's line-up of low power dc-dc converters

 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink