CUI Devices Introduces High Performance Dc Fan Line to Bolster Thermal Management Portfolio

CUI Devices Introduces High Performance Dc Fan Line to Bolster Thermal Management Portfolio

11/1/2016

CUI Devices’ Components Group today announced the addition of a high performance dc fan line to its existing thermal management portfolio. The CFM series with frame sizes of 40, 50, 60, 70, 80, 92 and 120 mm delivers airflow ranging from 10 CFM in the 40 mm series to over 200 CFM in the 120 mm series.

Available with rated voltages of 5, 12, 24 and 48 Vdc, all dc fans feature dual ball bearing construction for maximum reliability and come as standard with auto restart protection. Static pressure values for the CFM series range from 2.79 up to 19.8 mm H2O with low rated currents from 0.1 to 1.4 A. Options for tachometer signal, rotation detector and PWM control signal are also available depending upon the model.

The CFM series also carries UL/cUL 507 and TUV (EN 60950-1) safety approvals while complying with EN55022 Class B limits for conducted and radiated emissions. All models are RoHS compliant.

Thanks to their variety of frame sizes and superior airflow, CUI Devices’ line of dc fans are the ideal cooling solution for IT and telecommunications equipment, medical devices and industrial applications.

The entire CFM series is available immediately through distribution with prices starting at $6.17 per unit at 100 pieces. Please contact CUI Devices for OEM pricing.

Summary
Product name: CFM Series
Availability: Stock to 12 weeks
Possible users: Telecommunications, industrial, medical devices
Primary features: Superior airflow, dual ball bearing construction
Cost: $6.17 per unit at 100 pieces

Press Images