1" x 1" (25 x 25 mm)隔离式DC-DC转换器提供高能效,采用坚固的密封封装

2016年9月6日


1" x 1" (25 x 25 mm)隔离式DC-DC转换器提供高能效,采用坚固的密封封装

CUI Inc今日推出三款全新的密封型号(10 W至30 W),旗下隔离式DC-DC转换器系列再添新产品。PDQ10-DPDQ15-DPDQ30-D分别可输出10 W、15 W和30 W的功率,采用行业标准的1" x 1"(25 x 25 mm)封装,是较大型1" x 2"(25 x 51 mm)模块的理想替代产品。The PDQ-D models also feature a 4:1 input voltage range of 9~36 or 18~75 Vdc with high typical efficiencies up to 90%.

这款坚固的密封模块采用紧凑型低型面DIP封装,带有五面屏蔽金属壳,尺寸仅为25.4 x 25.4 x 10.16 mm (1 x 1 x 0.40 in),单稳压输出电压为3.3、5、12和15 Vdc,双稳压输出电压为±5、±12和±15 Vdc。

Thanks to its wide -40 to +105°C operating temperature range and encapsulated design, the PDQ-D series is suitable for convection-cooled equipment and harsh environments with target applications that include telecom, industrial, remote sensor systems and portable electronics.

All PDQ-D models offer an input to output isolation of 1,500 Vdc and feature remote on/off control while single output models also offer output voltage trimming that allows for a ±10% adjustment of the nominal output. 还提供过压、输入低电压锁定和持续短路保护功能。

PDQ10-D、PDQ-15-D和PDQ30-D直接通过分销商供货,订购100个的起价为每个21.84美元。请联络CUI了解OEM定价。

Visit CUI’s booth (Power Hall A2, Booth 613) at electronica 2016 where the company will be showcasing the three new PDQ-D series and the rest of their power portfolio ranging from 1 W to 12,000 W. electronica is the world’s leading trade fair for electronic components, systems and applications, and will be held at the Messe München in Munich, Germany from November 8-11, 2016.

总览
产品名称: PDQ10-DPDQ15-DPDQ30-D
供货期: 存货达8周
可能的用户: 工业、电信、远程传感系统和便携式电子产品
主要特性: 紧凑型封装、高能效
成本: 通过分销商订购100个的起价为每个21.84美元

媒体图片

网络 | 打印
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink