Micro Speakers
10 to 18 mm models
Low Profile, Durable Micro Speakers
CUI Devices has developed a line of micro speakers specifically intended for products with space-constrained designs. The speakers feature low profiles and come with various cone types, making them ideally suited for use in headset and handheld applications. Several waterproof models further carry Ingress Protection (IP) ratings of IP67 or IPX8 for applications that deal with moisture and environmental contaminants.
Highlights
- 10 to 18 mm models
- 79 to 100 dB options
- IP67 or IPX8 rated models
- Input power as low as 0.2 W
CMS-131304-SMT-TR
13 x 4 mm, Square Frame, 0.7 W, 8 Ohm, SmCo Magnet, PI Cone, Speaker |
CMS-150803-088S-X8
15 x 8 mm, Rectangular Frame, 0.8 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-151103-18S-X8
15 x 11 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-151103-18SP-X8
15 x 11 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-151125-076L100
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-151125-076L100-67
speaker, 15 x 11 mm, 2.5 mm deep, PEEK, Nd-Fe-B, .7 W, 6 ohm, 550 Hz, 100 mm wire leads, IP67 |
CMS-151125-076L100A
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151125-076L100A-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151125-076L100B
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151125-076L100B-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151125-076S
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-151125-076S-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-151125-076SP
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-151125-076SP-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-151125-078L100
speaker, 15 x 11 mm, 2.5 mm deep, PEEK, Nd-Fe-B, .7 W, 8 ohm, 700 Hz, 100 mm wire leads |
CMS-151125-078L100-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-151125-078L100A
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151125-078L100A-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151125-078L100B
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151125-078L100B-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151125-078S
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-151125-078S-67
speaker, 15 x 11 mm, 2.5 mm deep, PEEK, Nd-Fe-B, .7 W, 8 ohm, 700 Hz, spring contacts, IP67 |
CMS-151125-078SP
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-151125-078SP-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-151125-18S-X8
15 x 11 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-151125-18SP-X8
15 x 11 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-15113-076L100
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-15113-076L100-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-15113-076L100A
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-15113-076L100B
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-15113-076S
speaker, 15 x 11 mm, 3 mm deep, PEEK, Nd-Fe-B, .7 W, 6 ohm, 600 Hz, spring contacts |
CMS-15113-076S-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-15113-076SP
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-15113-076SP-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-15113-078L100
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-15113-078L100-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-15113-078L100A-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-15113-078L100B-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-15113-078S
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-15113-078S-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-15113-078SP
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-15113-078SP-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-151135-076L100
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-151135-076L100-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-151135-076L100A
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151135-076L100A-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151135-076L100B
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151135-076L100B-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151135-076S
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-151135-076S-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-151135-076SP
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-151135-076SP-67
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-151135-078L100
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-151135-078L100-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-151135-078L100A
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151135-078L100A-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151135-078L100B
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-151135-078L100B-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-151135-078S
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-151135-078S-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-151135-078SP
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-151135-078SP-67
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-151135-18S-X8
15 x 11 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-151135-18SP-X8
15 x 11 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-151504-SMT-TR
15 x 4 mm, Square Frame, 0.5 W, 16 Ohm, SmCo Magnet, PI Cone, Speaker |
CMS-1535-058SP
15 x 3.5 mm, Round Frame, .5 W, 8 Ohm, Nd-Fe-B Magnet, PEN Cone, Speaker |
CMS-160903-18S-X8
16 x 9 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-160903-18SP-X8
16 x 9 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-160925-078L100
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-160925-078L100-67
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-160925-078L100A
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-160925-078L100A-67
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-160925-078L100B
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-160925-078L100B-67
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-160925-078S
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-160925-078S-67
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-160925-078SP
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-160925-078SP-67
16 x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-160925-18SP-X8
16 x 9 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-16093-076L100
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-16093-076L100-67
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-16093-076L100A
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-16093-076L100A-67
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-16093-076L100B
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-16093-076L100B-67
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-16093-076S
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-16093-076S-67
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-16093-076SP
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-16093-076SP-67
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-16093-078L100
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-16093-078L100-67
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-16093-078L100A
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-16093-078L100A-67
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-16093-078L100B
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-16093-078L100B-67
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-16093-078S
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-16093-078S-67
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-16093-078SP
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-16093-078SP-67
16 x 09 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-160935-18S-X8
16 x 9 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-1805-24SP
18 x 5 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, PU & PEN Cone Speaker |
CMS-181325-078L100
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, Speaker |
CMS-181325-078L100-67
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker |
CMS-181325-078L100A
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-181325-078L100A-67
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-181325-078L100B
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, Speaker |
CMS-181325-078L100B-67
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |
CMS-181325-078S
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker |
CMS-181325-078S-67
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker |
CMS-181325-078SP
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker |
CMS-181325-078SP-67
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker |
CMS-181345-18S-X8
18 x 13 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker |
CMS-181345-18SP-X8
18 x 13 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-181637-158SP-X8
18 x 16 mm, Rectangular Frame, 1.5 W, 8 Ohm, Neodymium Magnet, Peek Cone, Solder Pad, IPX8, Speaker |
CMS-1849-24SP
18 x 4.9 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, PU & PEI Cone Speaker |
CMS-1852-24SP
18 x 5.2 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, Foam & Paper Cone Speaker |
CDM-10008
10 mm, Round Frame, 0.3 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CDM-12008
12 mm, Round Frame, 0.5 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CDM-13008
13 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CDMG13008L-02
13 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CDS-13138-SMT
13 mm, Square Frame, 0.7 W, 8 Ohm, Samarium Cobalt Magnet, PET Cone, Speaker |
CDS-1328-16-SP
13 mm, Round Frame, 0.2 W, 16 Ohm, Neodymium Magnet, PET Cone, Speaker |
CMS-15116-SP
15 mm x 11 mm, Rectangular Frame, 0.94 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CDMG15008-03A
15 mm, Round Frame, 0.3 W, 8 Ohm, Neodymium Magnet, PEI Cone, Speaker |
CVS-1508
15 mm, Round Frame, 0.3 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CDS-15158-SMT
15 mm, Square Frame, 0.3 W, 8 Ohm, Samarium Cobalt Magnet, PET Cone, Speaker |
CMS-151103-16SP
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-15118D-SP
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-15118D-L100
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-151103-088SP
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-15118E-SP
15 x 11 mm, Rectangular Frame, 0.8 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-15118C-SP
15 x 11 mm, Rectangular Frame, 0.8 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-160916-30-3
16 mm x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Nd-Fe-B Magnet, PEEK Cone, Speaker |
CDMG16008-03
16 mm, Round Frame, 0.3 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CDM-16008
16 mm, Round Frame, 0.4 W, 8 Ohm, Neodymium Magnet, PEN Cone, Speaker |
CMS-160916A-SP
16 x 9 mm, Rectangular Frame , 0.8 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-16098A-SP
16 x 9 mm, Rectangular Frame , 0.8 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CMS-160903-16SP
16 x 9 mm, Rectangular, 0.94 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Speaker |
CVS-1708
17 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, PET Cone, Speaker |
CMS-18138A-SP
18 x 13 mm, Rectangular Frame, 0.8 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker |