Home
/
All Products
/
Motion and Control
/
Rotary Encoders
/
Incremental
/
Panel
Panel Mount Incremental Encoders
CUI Devices’ panel mount incremental encoders offer a variety of optical and mechanical versions with resolutions from 10 to 50 PPR and shaft lengths from 10 to 30 mm. Our panel mount incremental encoders feature 2-bit quadrature, open collector, and voltage output types as well as cable, header, PCB pin, SMT, through hole, and solder hole terminations. Several panel mount incremental encoders carry IP65 or IP67 ratings, detent, and push switch options.
Types of Panel
Resolution (PPR)
10
12
15
15
16
16
20
20
24
25
30
32
50
Reset
Output Type
Open Collector
Single Ended Quadrature
Voltage
Reset
Input Voltage (Vdc)
2.97 ~ 3.63
3.13 ~ 3.46
3.168 ~ 3.432
4.5 ~ 5.5
4.75 ~ 5.25
Reset
Shaft Length (mm)
Min
Max
GO
10
10.5
13
15
15.5
16
16.5
17.5
19.5
20
25
30
Reset
Shaft (Bore) Ø (mm)
6
6.35
Reset
Operating Temp. (°C)
-40 ~ 85
-10 ~ 65
-10 ~ 70
-10 ~ 75
0 ~ 60
Reset
IP Rating
65
67
Reset
Detent
No
Yes
Reset
Orientation
Horizontal
Vertical
Reset
Push Switch
No
Yes
Reset
Speed, Max. (RPM)
120
240
Reset
Termination
Cable
Header
PCB Pins
Solder Holes
Reset
Resources
Here to assist you at every stage of the design journey.