Home
/
All Products
/
Interconnect
/
Connectors
/
USB Connectors
USB Connectors
CUI Devices’ USB connectors line incorporates Type A, Type B, Micro AB, Micro B, Mini AB, Mini B, and Type C USB connector types conforming to a variety of USB standards, including 2.0, 3.2 Gen 1 (previously USB 3.1 Gen 1), 3.2 Gen 2 (previously USB 3.1 Gen 2), 3.2 Gen 2x2 (previously USB 3.2), and USB4 40 Gbps. With data transfer speeds up to 40 Gbps and power delivery up to 240 W, these USB connectors can plug into virtually any design.
Connector Type
Plug
Receptacle
Reset
USB Type
Micro AB
Micro B
Mini AB
Mini B
Type A
Type B
Type C
Reset
USB Standard
N/A - Power Only
USB 2.0
USB 3.2 Gen 1
USB 3.2 Gen 2
USB 3.2 Gen 2x2
USB4
Reset
Data Transfer Speed
10 Gbps
480
20 Gbps
40 Gbps
480 Mbps
5 Gbps
N/A - Power Only
Reset
Mounting Style
Cable
Mid Mount SMT
Surface Mount
Through Hole
Reset
Orientation
Horizontal
Vertical
Reset
Voltage Rating
5
20
30
48
Reset
Input Type
Vac
Vdc
Reset
Current Rating (A)
1
1.5
1.8
3
5
Reset
Contact Plating Thickness
0.6 µin (min)
1 µin (min)
10 µin (min)
15 µin (min)
2 µin (min)
3 µin (min)
30 µin (min)
6 µin (min)
Gold Flash
Reset
Color Insulator
Black
Blue
White
Reset
IP Rating
IP67
No IP Rating
IP68
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.