Audio Connectors

Available in 2.5 mm, 3.5 mm, and 6.35 mm audio standard versions, CUI Devices’ line of audio connectors offers jacks, plugs, receptacles, and inline adapters with profiles as low as 2.9 mm and widths as small as 4.5 mm. Featuring a variety of mounting styles, our audio connectors carry internal switches of 0, 1, 2 and 3 as well as SPDT, DPDT, and normally open options. Shielding and color insulator options are also available.

Types of Audio Connectors

Filters | Reset All
Connector Type
dropdn-arrow
Adapter
Jack
Plug
Receptacle
Reset
Audio Standard (mm)
dropdn-arrow
2.5
3.5
6.35
Reset
Mounting Style
dropdn-arrow
Cable - Modular
Cable - Overmold
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Number of Conductors
dropdn-arrow
2
3
4
5
6
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Shielding
dropdn-arrow
No
Yes
Reset
Internal Switch(es)
dropdn-arrow
0
DPDT
0
Normally Open
SPDT
1
2
3
Reset
Number of Ports
dropdn-arrow
1
2
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
10.6
10.8
11
11.1
11.5
11.6
11.7
12
12.5
13
13.5
13.6
13.8
14
14.1
14.2
14.3
14.5
14.6
14.7
14.8
15
15.55
15.8
16.2
16.8
17
17.5
18
18.5
19
19.5
19.8
20
20.5
20.6
20.8
21.3
23.3
24
24.4
24.7
25.8
26.6
28.3
29.3
33.2
33.3
33.8
34
34.5
35.5
37
38
40.5
40.9
41
45.1
45.6
45.8
46
46.5
52
52.5
57
59
59.5
60
60.4
60.5
64
71
75
88
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
4.5
5
5.1
5.2
5.3
5.6
5.8
6
6.2
6.3
6.7
7
7.1
7.2
7.4
7.5
7.75
7.8
8
8.2
8.3
8.4
8.5
8.8
9
9.08
9.1
9.5
9.6
9.7
10
10.2
10.4
10.8
11
11.3
11.5
12
12.2
12.5
12.8
13
13.5
13.8
14
15
15.8
16.8
18
20
26.1
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
3
3.1
3.5
3.8
4
4.05
4.1
4.3
4.5
4.6
4.81
5
5.1
5.3
5.4
5.48
5.6
5.65
6
6.1
7.3
8
9.1
9.5
10
11
11.3
12
12.3
12.5
12.7
15.5
15.6
15.8
17
Reset
Color
dropdn-arrow
Black
Blue
Green
Pink
White
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
Reset
Results 231
Show
Model Number Audio Standard (mm) Mounting Style Number of Conductors Shielding Internal Switch(es) Voltage Rating (Vdc) Current Rating (A)
6.35 Through Hole 3 No 0 12 1
6.35 Through Hole 3 No 2 12 1
6.35 Through Hole 3 No 3 12 1
6.35 Through Hole 2 No 2 12 1
6.35 Through Hole 3 No 1 12 1
6.35 Through Hole 2 No 0 12 1
6.35 Through Hole 2 No 0 12 1
6.35 Through Hole 3 No 2 12 1
6.35 Through Hole 3 No 2 12 1
6.35 Through Hole 2 No 1 12 1
6.35 Through Hole 2 No 2 12 1
6.35 Panel Mount 2 No 0 12 1
6.35 Through Hole 3 No 1 12 1
6.35 Through Hole 3 No 0 12 1
6.35 Through Hole 2 No 1 12 1
6.35 Through Hole 2 No 0 12 1
6.35 Through Hole 2 No 1 12 1
6.35 Through Hole 3 No 0 12 1
6.35 Panel Mount 3 No 2 12 1
6.35 Panel Mount 3 No 1 12 1
3.5 Cable - Overmold 5 No 0 12 1
2.5 Cable - Overmold 6 No 0 12 1
2.5 Cable - Overmold 5 No 0 12 1
2.5 Cable - Overmold 4 No 0 12 1
3.5 Surface Mount 4 No 0 12 1
Results 231
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.