Panel Mount Incremental Encoders

CUI Devices’ panel mount incremental encoders offer a variety of optical and mechanical versions with resolutions from 10 to 50 PPR and shaft lengths from 10 to 30 mm. Our panel mount incremental encoders feature 2-bit quadrature, open collector, and voltage output types as well as cable, header, PCB pin, SMT, through hole, and solder hole terminations. Several panel mount incremental encoders carry IP65 or IP67 ratings, detent, and push switch options.

Types of Panel

Filters | Reset All
Resolution (PPR)
dropdn-arrow
10
12
15
16
20
24
25
30
32
50
Reset
Output Type
dropdn-arrow
Open Collector
Single Ended Quadrature
Voltage
Reset
Input Voltage (Vdc)
dropdn-arrow
2.97 ~ 3.63
3.13 ~ 3.46
3.168 ~ 3.432
4.5 ~ 5.5
4.75 ~ 5.25
Reset
Shaft Length (mm)
dropdn-arrow
Min
Max
GO
10
10.5
13
15
15.5
16
16.5
17.5
19.5
20
25
30
Reset
Shaft (Bore) Ø (mm)
dropdn-arrow
6
6.35
Reset
Operating Temp. (°C)
dropdn-arrow
-40 ~ 85
-10 ~ 65
-10 ~ 70
-10 ~ 75
0 ~ 60
Reset
IP Rating
dropdn-arrow
65
67
Reset
Detent
dropdn-arrow
No
Yes
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Push Switch
dropdn-arrow
No
Yes
Reset
Speed, Max. (RPM)
dropdn-arrow
120
240
Reset
Termination
dropdn-arrow
Cable
Header
PCB Pins
Solder Holes
Reset
Results 68
Show
Model Number Resolution (PPR) Output Type Input Voltage (Vdc) Orientation
15 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
20 Single Ended Quadrature 5 Vertical
20 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
20 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
15 Single Ended Quadrature 5 Vertical
20 Single Ended Quadrature 5 Vertical
20 Single Ended Quadrature 5 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
16 Open Collector 4.75 ~ 5.25 Vertical
16 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
32 Open Collector 3.168 ~ 3.432 Vertical
32 Open Collector 4.75 ~ 5.25 Vertical
Results 68
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.